Maxi-PLS busbar, E-Cu for Maxi-PLS 45 system

Article number: SV 9640292

Size: 45x45 mm, bar cross-section: 1354 mm², for cable connection systems up to 2500 A

Article number:
SV 9640292
Product description
For assembling cable connection systems.
Material
E-Cu
Cross-section
1,354 mm²
Length
1,051 mm
Note
May be cut individually to required length
To fit
Width: = 1,200 mm
Packs of
1 pc(s).
Net weight
12 kg
Gross weight
12.1 kg
Copper weight (kg per piece)
12.725
Customs tariff number
74071000
EAN
4028177940161
ETIM 9
EC001522
ECLASS 8.0
27370303
Product description
SV Maxi-PLS busbar E-Cu, L: 1051 mm, 45x45 mm, busbar cross-section-section: 1354 mm²
Approvals
UL + C-UL (listed)
Documentation
Instructions
Safety instructions
Data sheets
Technical details