- Article number:
- SV 9660205
- Product description
- To support the connector kits top/bottom for air circuit-breakers (ACB).
- Material
- Stabiliser: Fibreglass-reinforced polyester
Angle bracket: Sheet steel
- Supply includes
- 4 plastic stabilisers
2 angle brackets
Assembly parts
- Note
- The angle brackets included with the supply are only suitable for use in TS enclosures
- When using the support set in VX enclosures, angle bracket 9686.495 is additionally required
- Packs of
- 1 pc(s).
- Net weight
- 4.84 kg
- Gross weight
- 5.12 kg
- PCF per pack (cradle-to-gate)
- 17.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 39162000
- EAN
- 4028177709379
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Support set (stabiliser), for connection kit