- Article number:
- SV 9666732
- Product description
- For attaching the installation kit in the enclosure.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit Model No.
- 9666.902
- 9666.912
- 9666.922
- 9666.932
- To fit
- Enclosure type: VX
Depth: = 400 mm
= 500 mm
= 600 mm
- Packs of
- 2 pc(s).
- Net weight
- 3.04 kg
- Gross weight
- 3.04 kg
- PCF per pack (cradle-to-gate)
- 12.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177923256
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
VX Depth stay (ISV), (depth 400/500/600 mm),