- Article number:
- SV 9666801
- Product description
- For mounting ISV installation modules in enclosures.
- Material
- Assembly kit: Sheet steel, zinc-plated
Support rail: Sheet steel, zinc-plated
Contact hazard protection: Sheet steel, spray-finished
- Supply includes
- Assembly kit
Support rails
Contact hazard protection
Assembly parts
- Size
- Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 3
- To fit Model No.
- 1008.000
- 1038.000
- To fit
- Enclosure type: AX
Width: 380 mm
Height: 600 mm
Depth: 210 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.24 kg
- Gross weight
- 4.44 kg
- Customs tariff number
- 83024900
- EAN
- 4028177803794
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Installation kit (ISV), 1 WU (250 mm), 3 U (450 mm), for AE (WHD: 380x600x210 mm)