- Article number:
- SV 9666811
- Product description
- For mounting ISV installation modules in enclosures.
- Material
- Assembly kit: Sheet steel, zinc-plated
Support rail: Sheet steel, zinc-plated
Contact hazard protection: Sheet steel, spray-finished
- Supply includes
- Assembly kit
Support rails
Contact hazard protection
Assembly parts
- Size
- Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 4
- To fit Model No.
- 1057.000
- To fit
- Width: 500 mm
Height: 700 mm
Depth: 250 mm
- Packs of
- 1 pc(s).
- Net weight
- 6 kg
- Gross weight
- 6.12 kg
- Customs tariff number
- 83024900
- EAN
- 4028177803787
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Installation kit (ISV), 1 WU (250 mm), 4 U (600 mm), for AE (WHD: 500x700x250 mm)