- Article number:
- SV 9666831
- Product description
- For mounting ISV installation modules in enclosures.
- Material
- Assembly kit: Sheet steel, zinc-plated
Support rail: Sheet steel, zinc-plated
Contact hazard protection: Sheet steel, spray-finished
- Supply includes
- Assembly kit
Support rails
Contact hazard protection
Assembly parts
- Size
- Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 6
- To fit Model No.
- 1090.000
- To fit
- Width: 600 mm
Height: 1,000 mm
Depth: 250 mm
- Packs of
- 1 pc(s).
- Net weight
- 5.8 kg
- Gross weight
- 5.98 kg
- Customs tariff number
- 83024900
- EAN
- 4028177803763
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Installation kit (ISV), 2 WU (500 mm), 6 U (900 mm), for AE (WHD: 600x1000x250 mm)