- Article number:
- VX 9666966
- Material
- Sheet steel
- Surface finish
- Enclosure frame: Dipcoat-primed
Door(s), roof, rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure frame
Door(s)
Door hinged on the right, may be swapped to the left
Gland plates
Rear panel
Roof plate
Lock: 3 mm double-bit
- Number of doors
- 2
- Note
- For 600 mm wide distribution enclosures, please use VX basic enclosures
- For a base/plinth height of 200 mm, 2 packs each of plinth corner pieces, 100 mm and base/plinth trim panels, 100 mm are required
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Test specification
- IEC 61 439-1/-2
- Dimensions
- Width: 1,100 mm
Height: 2,000 mm
Depth: 400 mm
- Packs of
- 1 pc(s).
- Net weight
- 111.65 kg
- Gross weight
- 118.6 kg
- PCF per pack (cradle-to-gate)
- 359.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177929777
- ETIM 9
- EC000214
- ECLASS 8.0
- 27142409
- Product description
-
VX Distribution enclosure (ISV), WHdepth 1100x2000x400 mm, sheet steel, two-door