Gland plate for compartment side panel modules (internal compartmentalisation)

Article no.: SV 9673192

For closing cable entries.

Article no.:
SV 9673192
Product description
For closing cable entries.
Material
PVC, 3 mm
Fire protection corresponding to UL 94-V0
Colour
RAL 7004
Supply includes
Assembly parts
For side panel module height
200 mm
600 mm
Packs of
10 pc(s).
Net weight
0.65 kg
Gross weight
0.8 kg
Customs tariff number
39269097
EAN
4028177578401
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV Gland plate, WH: 113x152,5 mm, for compartment side panel module, (H: 200/600 mm)