- Article number:
- SV 9674380
- Product description
- To cover the distribution busbar system of a fuse-switch disconnector section, designed to accommodate Jean Müller devices. The 150 mm high busbar and cable connection space covers shield the busbar compartment from the functional space so that it is safe from finger contact, with a protection category of IP 20.
- Material
- PVC, black
- Supply includes
- Set consisting of 12 busbar covers and cable connection space covers
- To fit
- Height: = 2,000 mm
= 2,200 mm
- Packs of
- 1 pc(s).
- Net weight
- 5.1 kg
- Gross weight
- 5.3 kg
- Customs tariff number
- 39269097
- EAN
- 4028177613713
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Cover, for distribution busbar, fuse-switch disconnector section, (Jean Müller Sasil)