- Article number:
- SV 9674790
- Product description
- For converting the IP 55 roof plate into a roof plate with pressure relief function. The pressure relief function is essential for compliance with health and safety regulations for arc-proofing to IEC/TR 61 641. After fitting the pressure stopper, a protection category of IP 54 is achieved.
- Material
- Polyamide
- Supply includes
- 4 warning stickers
- Note
- 2 pressure stoppers and 1 warning sticker are required for one roof plate
- The arc-proofing compliance limits are dependent on the busbar system used
- Packs of
- 4 pc(s).
- Net weight
- 0.072 kg
- Gross weight
- 0.083 kg
- Customs tariff number
- 39269097
- EAN
- 4028177709614
- ETIM 9
- EC000032
- ETIM 8
- EC000032
- ECLASS 8.0
- 23110190
- Product description
-
SV Pressure stopper, for roof plates