- Article number:
- SV 9677400
- Product description
- Cascadable connection space cover to guarantee contact hazard protection in the cable connection zone when using ring terminals with a long collar.
- Material
- Polycarbonate
Fire protection corresponding to UL 94-V0
- For size
- 00
- To fit Model No.
- 9677.0X0
- 9677.0X5
- Cable outlet
- Bottom
- Note
- When using NH slimline fuse-switch disconnectors with top cable outlet, use of the connection space cover is mandatory
- Note on Model No.
- Also suitable for use with NH slimline switch-disconnectors with top cable outlet
- Packs of
- 1 pc(s).
- Net weight
- 0.16 kg
- Gross weight
- 0.2 kg
- Customs tariff number
- 85472000
- EAN
- 4028177705128
- ETIM 9
- EC001638
- ECLASS 8.0
- 27142116
- Product description
-
SV Connection space cover, for, NH slimline fuse-switch disconnector/, NH slimline switch-disconnector, size 00, cable outlet bottom (185 mm)