- Article number:
- SV 9677407
- Product description
- To create a contact surface for individual use of a front contact hazard protection cover plate. Mounted on the side of the NH strip enclosure.
- Material
- Hard PVC
- Colour
- RAL 7035
- For size
- 00 - 3
- Packs of
- 2 pc(s).
- Net weight
- 0.2 kg
- Customs tariff number
- 85389099
- EAN
- 4028177806894
- ETIM 9
- EC000775
- ECLASS 8.0
- 27142414
- Product description
- SV Trim strip, for, NH slimline fuse-switch disconnector/, NH slimline switch-disconnector, size 00-3 (185 mm)