Micro-switch for NH slimline switch-disconnectors

Article number: SV 9677418

To indicate the switch position of the NH unit (cover).

Article number:
SV 9677418
Product description
To indicate the switch position of the NH unit (cover).
Supply includes
Bracket
Rated operating current max.
5 A
For size
00 - 3
Rated operating voltage
250 V
Packs of
1 pc(s).
Net weight
0.013 kg
Gross weight
0.014 kg
Customs tariff number
85365019
EAN
4028177806887
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Micro-switch, for NH slimline switch-disconnector, size 00-3 (185 mm)