- Article number:
- SV 9677420
- Product description
- For the direct connection of round conductors.
- Material
- Brass
- Surface finish
- Tin-plated
- For size
- 00
- To fit Model No.
- 9677.000
- 9677.010
- 9677.015
- Connection of round conductors
- 10 ‐ 95 mm²
- Packs of
- 3 pc(s).
- Net weight
- 0.099 kg
- Gross weight
- 0.13 kg
- Customs tariff number
- 39269097
- EAN
- 4028177705166
- ETIM 9
- EC000001
- ECLASS 8.0
- 27141146
- Product description
-
SV Prism terminal, for NH slimline fuse-switch disconnector, size 00 (SV 9677XXX), round conductor connection 10-95 mm²