- Article number:
- SV 9677430
- Product description
- For the direct connection of round conductors.
- Material
- Brass
- Surface finish
- Tin-plated
- For size
- 1/2
- To fit Model No.
- 9677.100
- 9677.110
- 9677.115
- 9677.200
- 9677.210
- 9677.215
- Connection of round conductors
- 70 ‐ 240 mm²
- Packs of
- 3 pc(s).
- Net weight
- 0.354 kg
- Gross weight
- 0.368 kg
- Copper weight (kg per piece)
- 0.067
- Customs tariff number
- 85369010
- EAN
- 4028177705173
- ETIM 9
- EC000001
- ECLASS 8.0
- 27141146
- Product description
-
SV V connection terminal, for NH slimline fuse-switch disconnector, size 1/2 (SV 9677XXX), round conductor connection 70-240 mm²