- Article number:
- SV 9677445
- Product description
- For converting NH slimline switch-disconnectors to box terminal connection for round conductors.
- Material
- Aluminium
E-Cu, silver-plated
- Supply includes
- Connection space cover, rear
- Connection of round conductors
- 185 ‐ 300 mm²
- For size
- 1 - 3
- Packs of
- 3 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.894 kg
- Copper weight (kg per piece)
- 0.11
- Customs tariff number
- 85369095
- EAN
- 4028177806849
- ETIM 9
- EC000001
- ECLASS 8.0
- 27400609
- Product description
-
SV Box terminal, for NH slimline switch-disconnector, size 1-3 (185 mm), round conductor connection 185-300 mm²