- Article number:
- SV 9677450
- Product description
- For mounting components on busbar systems with 185 mm centre-to-centre spacing, no drilling required.
- Material
- Sheet steel, zinc-plated
E-Cu, tin-plated
- For size
- 00
- Note
- Only suitable for use on busbar system with contact hazard protection cover (cover section, slotted)
- Packs of
- 3 pc(s).
- Net weight
- 0.225 kg
- Gross weight
- 0.24 kg
- Copper weight (kg per piece)
- 0.038
- PCF per pack (cradle-to-gate)
- 0.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177705197
- ETIM 9
- EC000001
- ECLASS 8.0
- 27141146
- Product description
-
SV Contact terminal, for NH slimline fuse-switch disconnector, size 00 (SV 9677XXX)