Busbar connector

Article no.: SV 9677610

For connecting busbars from 40 x 10 to 120 x 10 mm, no drilling required.

Article no.:
SV 9677610
Product description
For connecting rectangular busbars, no drilling required.
Material
E-Cu, tin-plated
For busbar dimensions (mm) / Required quantity per busbar
40 x 10 / 1
80 x 10 / 2
100 x 10 / 1
Note
If using a 100 x 10 mm busbar, one 9677.610 and one 9677.620 are required
To fit busbars
40 x 10 mm
80 x 10 mm
100 x 10 mm
Dimensions
Length: 40 mm
Packs of
1 pc(s).
Net weight
0.44 kg
Gross weight
0.5 kg
Copper weight (kg per piece)
0.407
Customs tariff number
74071000
EAN
4028177705388
ETIM 9
EC000713
ECLASS 8.0
27400606
Product description
SV Busbar connector, for E-Cu 40/80/100x10 mm, L: 40 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions