- Article number:
- SV 9677650
- Product description
- For covering the front exposed contact slots in the cover section.
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- To fit Model No.
- 9677.550
- 9677.560
- 9677.570
- 9677.580
- Dimensions
- Width: 100 mm
Height: 67 mm
- Packs of
- 3 pc(s).
- Net weight
- 0.045 kg
- Gross weight
- 0.056 kg
- Customs tariff number
- 39191019
- EAN
- 4028177801837
- ETIM 9
- EC000771
- ECLASS 8.0
- 27142413
- Product description
-
SV Coverstrips, for contact hazard protection cover, SV 9677550-9677580, WH: 100x67 mm