- Article number:
- SV 9677700
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- For bar systems with centre-to-centre spacing
- 185 mm
- Cable outlet
- Bottom
- Installation type
- Clamping attachment
- Number of poles
- 3-pole
- Rated current max.
- 1,000 A
- Rated operating voltage
- 690 V, 3~
- Note
- Cable outlet: Switch outlet or as outgoing cable from the switchgear
- Suitable for the use of switchgear with front screw terminal
- For mounting on busbar systems with or without cover section
- Dimensions
- Width: 300 mm
Height: 652 mm
- To fit busbars
- Height: 10 mm
- To fit manufacturer (model)
- ABB (XT6, XT7 – 800 A/1000 A)
- Eaton (NZM4 - 800 A/1000 A)
- Schneider Electric (NS - 800 A/1000 A)
- Siemens (3VA27 - 800 A/1000 A)
- Packs of
- 1 pc(s).
- Net weight
- 13.3 kg
- Gross weight
- 15.28 kg
- Copper weight (kg per piece)
- 7.745
- Customs tariff number
- 85369095
- EAN
- 4028177707092
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Component adaptor, 1000 A, 690 V, 3-pole, 185 mm, clamping attachment