Connection adaptor

Article number: SV 9677905

For the connection of round conductors. For bar systems with 185 mm centre-to-centre spacing.

Article number:
SV 9677905
Material
Chassis: Fibreglass-reinforced polyester
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Supply includes
Contact hazard protection cover plate
For bar systems with centre-to-centre spacing
185 mm
Cable outlet
Top/bottom
Type of electrical connection
Screw M12
Number of poles
3-pole
Rated current max.
1,400 A
Rated operating voltage
690 V, 3~
Note
When using components on busbars with contact hazard protection cover, the contact terminal must be used
Dimensions
Width: 100 mm
Height: 960 mm
Connection of round conductors
6 ‐ 300 mm²
To fit busbars
Height: 10 mm
Packs of
1 pc(s).
Net weight
11 kg
Gross weight
11.5 kg
Copper weight (kg per piece)
4.41
Customs tariff number
85369010
EAN
4028177705296
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Connection adaptor, 1400 A, 690 V, 3-pole, 185 mm, cable outet bottom, round conductor connection 6-300 mm²
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions