- Article number:
- SV 9677920
- Product description
- For connecting cables and laminated copper bars.
- Material
- Sheet steel, zinc-plated
E-Cu, tin-plated
- Cable outlet
- Top/bottom
- Type of electrical connection
- Ring terminal M12
- Rated current max.
- 1,600 A
- Dimensions
- Width: 98 mm
- Connection of round conductors
- 240 mm²
- To fit busbars
- Height: 10 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.6 kg
- Gross weight
- 1.662 kg
- Copper weight (kg per piece)
- 1.471
- PCF per pack (cradle-to-gate)
- 6.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 85369095
- EAN
- 4028177806351
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Connection block, 1600 A, 690 V, 1-pole, cable outet top/bottom, round conductor connection 240 mm²