Contact hazard protection cover plate for connection block

Article number: SV 9677925

To cover the connector block at the front.

Article number:
SV 9677925
Product description
To cover the connector block at the front.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Dimensions
Width: 105 mm
Height: 245 mm
Packs of
1 pc(s).
Net weight
0.23 kg
Gross weight
0.32 kg
Customs tariff number
39269097
EAN
4028177806368
ETIM 9
EC000775
ECLASS 8.0
27142116
Product description
SV Contact hazard protection cover, for connection block SV 9677910/915/920
Approvals
UL + C-UL (listed)