Adaptor for RiLine Compact components

Article number: SV 9677930

For mounting RiLine Compact components on 185 mm busbar systems

Article number:
SV 9677930
Material
Fire protection corresponding to UL 94
Colour
RAL 7035
For bar systems with centre-to-centre spacing
185 mm
Cable outlet
Top/bottom
Installation type
Screw attachment
Number of poles
3-pole
Rated current max.
320 A
Rated operating voltage
690 V, 3~
Note
For attaching to busbars with holes. Please ensure that there is no cover section installed in the vicinity of the device.
The contact terminal is required when using the adaptor on busbars with contact hazard protection
For converter installation
Yes
Dimensions
Width: 100 mm
Height: 670 mm
To fit busbars
Height: 10 mm
Packs of
1 pc(s).
Net weight
2.6 kg
Gross weight
2.769 kg
Customs tariff number
85469010
EAN
4028177979734
ETIM 9
EC001531
ETIM 8
EC001531
ECLASS 8.0
27370304
Product description
SV Adaptor 320 A (2 x 160 A), 3-pole, cable outlet top/bottom, screw fastening, for RiLine Compact components
Approvals
UL + C-UL (listed)
Documentation
Instructions