- Article number:
- VX 9680808
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure frame
Rear panel
Gland plates
- Protection category to IEC 60 529
- Up to IP 54, depending on the panels
- Test specification
- IEC 61 439-1/-2
- IEC 61 641
- Dimensions
- Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 49.54 kg
- Gross weight
- 63.6 kg
- PCF per pack (cradle-to-gate)
- 158.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177929555
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
VX Modular enclosure, WHdepth 800x2000x800 mm, sheet steel