- Article number:
- SV 9681204
- Product description
- For retrospective external mounting on partial doors. The perforated mounting strips have a 25 mm pitch pattern of holes and may be used for mounting individual accessories such as cable ducts, conduit holders etc. on the rear of the door. Hole diameter of perforated mounting strip: 4.5 mm.
- Material
- Sheet steel, 1 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Length
- 198 mm
- Assembly instruction
- For 1000 mm enclosure width: 1 x 9681.204 and 1 x 9681.206
- Dimensions
- Length: 198 mm
- To fit
- Width: 400 mm
- OUT_SUITABLE_FOR_PARTIAL_DOOR_HEIGHTS
- 200 ‐ 800 mm
- Packs of
- 10 pc(s).
- Net weight
- 0.6 kg
- PCF per pack (cradle-to-gate)
- 2.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177930353
- ETIM 9
- EC000386
- ECLASS 8.0
- 27400501
- Product description
-
SV Perforated mounting strip, L: 198 mm, for partial door WH: 400x150-800 mm