Roof plate IP 55, solid for VX, VX IT

Article number: SV 9681688

For enclosures without roof plate and in exchange for the standard roof in other enclosures.

Article number:
SV 9681688
Product description
For enclosures without roof plate and in exchange for the standard roof.
Material
Sheet steel, 1.5 mm
Surface finish
Textured paint
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Width: = 800 mm
Depth: = 800 mm
Packs of
1 pc(s).
Net weight
9.56 kg
Gross weight
9.94 kg
Customs tariff number
94039910
EAN
4028177926752
ETIM 9
EC000744
ECLASS 8.0
27182405
Product description
SV Roof plate for VX, width x depth 800x800 mm, IP 55
Documentation
Instructions