- Article number:
- SV 9681848
- Product description
- For enclosures without roof plate and in exchange for the standard roof.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Build-up height
- 72 mm
- To fit
- Width: = 400 mm
Depth: = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 5.68 kg
- Gross weight
- 6.18 kg
- Customs tariff number
- 94039910
- EAN
- 4028177926691
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
VX Roof plate, Wdepth 400x800 mm, IP 2X, H: 72 mm, with ventilation hole