- Article number:
- SV 9682312
- Design
- solid
- Product description
- To finish off the modular front design at the top when using partial doors. The front trim panels may be removed from the outside by unscrewing. The cross member required for mounting is included with the supply of the mounted partial doors.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Height: 100 mm
- To fit
- Width: 1,200 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.55 kg
- Gross weight
- 2.705 kg
- Customs tariff number
- 83024200
- EAN
- 4028177981409
- ETIM 9
- EC000456
- ECLASS 8.0
- 27142423
- Product description
-
SV Front trim panel for VX, top, IP 54, WxH: 1200x100 mm