Retaining plate for cable connection space

Article number: SV 9683210

For the assembly of cable connection systems with Maxi-PLS busbars.

Article number:
SV 9683210
Product description
For mounting Maxi-PLS busbars including end supports in the cable connection area.
Material
Sheet steel, 1.5 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Height: 375 mm
Depth: 743 mm
To fit
Depth: = 800 mm
Packs of
2 pc(s).
Net weight
7.18 kg
Customs tariff number
94039910
EAN
4028177936126
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV Retaining plate, for Maxi-PLS busbar, WD: 375x743 mm, for VX (D: 800 mm)
Approvals
DNV
Lloyds Register
UL + C-UL (listed)
Documentation
Instructions