- Article no.:
- SV 9683444
- Design
- with vents
- Product description
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Assembly instruction
- For assembling compartments as internal Form separation, compartment side panels are required
- Dimensions
- Width: 311 mm
Depth: 380 mm
- To fit
- Width: = 400 mm
Depth: = 400 mm
- Packs of
- 2 pc(s).
- Net weight
- 2.9 kg
- PCF per pack (cradle-to-gate)
- 13.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177936423
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
-
SV Compartment divider, WD: 311x380 mm, for VX (WD: 400x400 mm)