- Article number:
- SV 9683688
- Design
- solid
- Product description
- For direct attachment to the compartment side panel for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel, internal compartmentalisation in accordance with Form 1 to 4 is possible.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- Supply includes
- Angle brackets and assembly parts
- For compartment height
- 800 mm
- Dimensions
- Width: 702 mm
Height: 793 mm
- To fit
- Width: = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 11.96 kg
- Gross weight
- 12.46 kg
- PCF per pack (cradle-to-gate)
- 47.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177935105
- ETIM 9
- EC000213
- ECLASS 8.0
- 27400613
- Product description
-
SV Partial mounting plate, WH: 702x793 mm, solid, for VX (W: 800 mm)