- Article number:
- SV 9683736
- Product description
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 1 wiring trim panel, 3-part
Assembly parts
- Note
- For vertical cable routing, compartment dividers enable the installation of a wiring channel, thanks to pre-punched cut-outs.
- To fit
- Width: = 600 mm
= 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.22 kg
- Gross weight
- 2.54 kg
- PCF per pack (cradle-to-gate)
- 9.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177937529
- ETIM 9
- EC002617
- ECLASS 8.0
- 27142423
- Product description
-
SV Wiring trim panel, 3-part, for VX (W: 600/800 mm)