Busbar E-Cu, slotted

Article no.: SV 9684004

Article no.:
SV 9684004
Product description
Busbars with integral punchings.
Material
E-Cu F30
Standards
DIN EN 13 601
Cross-section
50 mm x 10 mm
Hole diameter
11.5 mm
Dimensions
Length: 385 mm
Packs of
1 pc(s).
Net weight
1.68 kg
Gross weight
1.78 kg
Copper weight (kg per piece)
1.68
Customs tariff number
74071000
EAN
4028177951181
ETIM 9
EC001522
ECLASS 8.0
27370303
Product description
SV busbars E-Cu with integral punchings, length 385 mm
Approvals
DNV
Lloyds Register
UL + C-UL (listed)
Documentation
Instructions
Safety instructions