- Article number:
- SV 9684990
- Product description
- To cover free NH slimline fuse-switch disconnector slots.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- 2 covers
2 cover brackets
Assembly parts
- Dimensions
- Width: 50 mm
- Packs of
- 2 pc(s).
- Net weight
- 1.72 kg
- Gross weight
- 1.762 kg
- PCF per pack (cradle-to-gate)
- 6.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177936805
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV blanking cover for VX, width 50 mm, version 2b