- Article number:
- SV 9686070
- Product description
- Material
- Duroplastic
Fire protection corresponding to UL 94-V0
- Colour
- Similar to RAL 9005
- Supply includes
- Assembly parts
- To fit busbars
- 50 x 10 mm
- Centre-to-centre spacing of busbars
- 185 mm
- Assembly instruction
- For the installation of max. 4 busbars (sub-conductors) per phase
- Cage nut (M8) 4165.500 is required to attach the busbar support to the enclosure section
- Packs of
- 2 pc(s).
- Net weight
- 2.8 kg
- Gross weight
- 3.06 kg
- Customs tariff number
- 85469010
- EAN
- 4028177935686
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
-
SV busbar holder, 3-pole, 185 mm, for E-Cu 50 x 10 mm, duroplastic, fire protection in accordance with UL 94-V0