Busbar support for distribution busbar system

Article number: SV 9686100

For assembling vertical distribution busbar systems. For busbars 30 x 5 and 30 x 10 mm.

Article number:
SV 9686100
Product description
For assembling vertical distribution busbar systems (2 x 30 x 10 mm, 3-/4-pole, 70 mm centre-to-centre spacing) or busbar systems (30 x 5/10 mm, 3-/4-pole, 60 mm centre-to-centre spacing) with RiLine components in modular outgoing sections.
Material
Duroplastic
Fire protection corresponding to UL 94
Colour
Similar to RAL 9005
Supply includes
Assembly parts
To fit busbars
30 x 5/10 mm
30 x 10 mm
Centre-to-centre spacing of busbars
60 mm
70 mm
Packs of
2 pc(s).
Net weight
1.24 kg
Gross weight
1.32 kg
Customs tariff number
85469010
EAN
4028177950382
ETIM 9
EC001166
ECLASS 8.0
27400607
Product description
SV Busbar support, 4-pole, 70 mm, for E-Cu 30x5/10 mm
Documentation
Instructions
Safety instructions