- Article number:
- SV 9686210
- Design
- for main busbar 30 x 10 mm
- Product description
- For connecting the main busbar system from enclosure to enclosure.
- Material
- E-Cu
- Supply includes
- Assembly parts
- Length
- 195 mm
- Bars per conductor
- 1
- Cross-section
- 35 mm x 10 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.59 kg
- Gross weight
- 0.758 kg
- Copper weight (kg per piece)
- 0.59
- Customs tariff number
- 74198090
- EAN
- 4028177936232
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV longitudinal connector, height 35 mm, for E-Cu 1 x x 30 x 10 mm