- Article number:
- SV 9686300
- Product description
- For the assembly of 1-pole neutral or PEN conductors. The busbar holder is mounted onto the enclosure section.
- Material
- Polyamide
Fire protection corresponding to UL 94-HB
- Colour
- Similar to RAL 9005
- Supply includes
- Assembly parts
- Assembly instruction
- For the installation of max. 4 busbars (sub-conductors) per phase
- Packs of
- 2 pc(s).
- Net weight
- 0.39 kg
- Gross weight
- 0.421 kg
- Customs tariff number
- 85469010
- EAN
- 4028177935983
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
-
SV Busbar support, N-/PEN conductor, 1-pole, for busbar WH: 50x10 mm, (max. 4x50x10 mm)