- Article number:
- SV 9686420
- Design
- For busbar system assembly in the roof section
- Product description
- To achieve arc flash class B (human safety and protection of equipment) to IEC/TR 61 641. Suitable for one enclosure panel.
- Material
- Steel
Plastic
Silicone
- Supply includes
- 2 metal covers
2 roof mounting brackets for sacrificial anodes
Certificate
Assembly parts
2 metal partitions
6 sacrificial anodes
8 seals
8 plastic covers
- Packs of
- 1 pc(s).
- Net weight
- 5.95 kg
- Gross weight
- 6.08 kg
- Customs tariff number
- 83024900
- EAN
- 4028177962835
- ETIM 9
- EC002498
- ECLASS 8.0
- 27142423
- Product description
-
SV arcing fault kit, class B, for VX roof area