- Article no.:
- SV 9686544
- Product description
- With integral holes.
- Material
- E-Cu
- Ø hole
- 11.5 mm
- Dimensions
- Length: 300 mm
- To fit
- Width: = 400 mm
- Cross-section
- 40 mm x 10 mm
- Packs of
- 2 pc(s).
- Net weight
- 2.11 kg
- Gross weight
- 2.122 kg
- Copper weight (kg per piece)
- 1.05
- Customs tariff number
- 74071000
- EAN
- 4028177934856
- ETIM 9
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- SV PE/PEN busbar E-Cu, WH: 40x10 mm, L: 300 mm