- Article number:
- SV 9686588
- Product description
- With integral holes.
- Material
- E-Cu
- Ø hole
- 11.5 mm
- Dimensions
- Length: 700 mm
- To fit
- Width: = 800 mm
- Cross-section
- 80 mm x 10 mm
- Packs of
- 2 pc(s).
- Net weight
- 9.98 kg
- Gross weight
- 10.06 kg
- Copper weight (kg per piece)
- 4.99
- Customs tariff number
- 74071000
- EAN
- 4028177934825
- ETIM 9
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- SV PE/PEN busbar E-Cu, WH: 80x10 mm, L: 700 mm
- Approvals
- UL + C-UL (listed)