- Article number:
- SV 9686589
- Product description
- For connecting the busbars from enclosure to enclosure.
- Material
- E-Cu
- Dimensions
- Length: 180 mm
- Cross-section
- 80 mm x 10 mm
- Packs of
- 2 pc(s).
- Net weight
- 2.56 kg
- Gross weight
- 2.563 kg
- Copper weight (kg per piece)
- 0.63
- Customs tariff number
- 74198090
- EAN
- 4028177935969
- ETIM 9
- EC002270
- ECLASS 8.0
- 27409221
- Product description
- SV PE/PEN baying bracket E-Cu
- Approvals
- UL + C-UL (listed)