- Article number:
- SV 9686750
- Product description
- For connecting laminated copper bars to a flat copper main or distributor busbar system.
- Material
- E-Cu
- Surface finish
- Copper tin alloy
- Note
- A thrust piece is additionally required for contacting the laminated copper bars to the busbar system
- Screws are not included with the supply
- Packs of
- 1 pc(s).
- Net weight
- 1.3 kg
- Gross weight
- 1.311 kg
- Customs tariff number
- 73269098
- EAN
- 4028177981362
- ETIM 9
- EC002498
- ETIM 8
- EC002270
- ECLASS 8.0
- 27409221
- Product description
-
SV Conncetion plate for laminated copper bars, W: 100x152 mm