- Article number:
- SV 9686800
- Product description
- For attaching NH slimline fuse-switch disconnectors and NH slimline switch-disconnectors (185 mm) or for connecting busbars. Suitable for busbar system with flat copper 50 x 10 mm
- Material
- Sheet steel, zinc-plated
- Assembly instruction
- The connection set may only be used with top-mounting components with screw fastening
- NH slimline fuse-switch disconnectors: The required screw length when using busbars is 2 x 50 x 10 mm = 35 mm and 4 x 50 x 10 mm = 55 mm
- Note
- Screws are not included with the supply
- Dimensions
- Thread: M8
- Number of busbars
- 2
4
- Packs of
- 3 pc(s).
- Net weight
- 0.12 kg
- Gross weight
- 0.134 kg
- Customs tariff number
- 85444290
- EAN
- 4028177947276
- ETIM 9
- EC002270
- ECLASS 8.0
- 27409221
- Product description
-
SV Connection set M8, for securing NH slimline fuse-switch disconnectors and NH slimline switch-disconnectors (185 mm) or for joining busbars together.