CS Toptec, bayable

Article number: CS 9781828

Bayable, twin-walled outdoor enclosure with 100 mm base/plinth, door, rear panel and seamlessly bayable weather canopy. The entire enclosure frame is available for efficient, flexible interior installation.

Article number:
CS 9781828
Design
for baying
Without cut-out
Material
Enclosure frame: Stainless steel 1.4301 (AISI 304)
Enclosure panels and base/plinth trim: Aluminium, AlMg3
Rain canopy: Aluminium
Surface finish
Powder-coated
UV-resistant pure polyester
Colour
RAL 7035
Supply includes
Bayable, twin-walled outdoor enclosure
Enclosure frame with 25 mm system punchings in the roof and base frame plus vertical sections with two mounting levels
Front door with door stay, swing lever handle and profile half-cylinder, lock BJ 20027
Rear panel
Rain canopy
Base/plinth with screw-fastened gland plates and screw-fastened trim panels front and rear
Door hinged on the right, may be swapped to the left
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
Dimensions
Overall height: 2,145 mm
Rain canopy height: 45 mm
Height base/plinth: 100 mm
Number of doors
1
Lock
Lock version: 4-point locking
Number of locks: 1
Lock insert: BJ20027
Gland plate
Size: 2
Qty.: 2
Type rating to 508A
Type 1
Type 3R
Type 12
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 3R
NEMA 12
IK Code
IK10
Note
All enclosure panels are doubled and earthed (external wall onto internal wall)
When assembling a free-standing enclosure, bayable side panels for CS Toptec are required
Packs of
1 pc(s).
Net weight
86 kg
Gross weight
96 kg
Customs tariff number
94032080
EAN
4028177986091
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
CS Toptec, bayable, WxHxD: 800x2000x800 mm, overall height incl. 100 mm base/plinth and 45 mm rain canopy: 2145 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Safety instructions
Outdoor enclosure Toptec, bayable

Toptec Outdoor Housing Single door, double walled
Outdoor housing with 100 mm transport base/plinth and
Rain canopy projecting on all sides.
Rear wall and door completely doubled on the outside,
the complete TS 8 frame stands for the interior fittings
at your disposal.
Double-walled outdoor housing, completely pre-assembled
TS 8 frame with 25 mm system perforation in roof and
Base frame and vertical profiles with 2 fixing levels
Front door with door stop, lever handle and
Profile half cylinder, locking BJ20027
Rear panel
Rain cover
Base with bolted flange plates and
screwed front and rear panels
Door:
with 4-point lock and lever handle
with C83N profile half cylinder with lock BJ20027
Flat parts:
Roof, door, rear wall, floor panels
(2 flange plates, size: 340x150 mm)
included in delivery.
All flat parts doubled and earthed
(outer wall to inner wall).
Accessories: Side panels, Baying-Kit, AX gland plates
Adapter rail for VX compatibility, Swing frame VX
Material:
Housing frame: stainless steel 1.4301 (AISI 304)
Flat parts and plinth panels: Aluminium, AlMg3
Rain cover: aluminium
Surface finish:
Powder-coated
UV-resistant pure polyester
External surfaces in RAL 7035 structure Outdoor
powder-coated.
Protection class according to IEC 60 529: IP 55
Impact protection according to IEC 62 262: IK10
Dimensions (W x H x D): 800x2000x800 mm