CS Toptec

Article number: CS 9888500

Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS 8 frame is available for interior installation.

Article number:
CS 9888500
Design
Without cut-out
Product description
Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides. Side panels, rear panel and door fully double-walled on the outside, the entire TS 8 frame is available for interior installation.
Material
Enclosure frame: Stainless steel 1.4301 (AISI 304)
Enclosure panels and base/plinth trim: Aluminium, AlMg3
Rain canopy: Aluminium
Surface finish
Powder-coated
UV-resistant pure polyester
Colour
RAL 7035
Supply includes
Double-walled outdoor enclosure, fully preconfigured
Enclosure frame with 25 mm system punchings in the roof and base frame plus vertical sections with two mounting levels
Front door with door stay, swing lever handle and profile half-cylinder, lock BJ 20027
Side panels left and right
Rear panel
Rain canopy
Base/plinth with screw-fastened gland plates and screw-fastened trim panels front and rear
Dimensions
Width: 800 mm
Height: 1,800 mm
Depth: 800 mm
Type rating to 508A
Type 1
Type 3R
Type 12
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 3R
NEMA 12
IK Code
IK10
Note
All enclosure panels are doubled and earthed (external wall onto internal wall)
CS Toptec is the ideal basis for projects in the outdoor sector. It can be requested using these Model Numbers: For stand-alone siting: 9774.099, for baying: 9774.005
Basic material
Aluminium
Packs of
1 pc(s).
Net weight
112.5 kg
Gross weight
117.5 kg
Customs tariff number
94032080
EAN
4028177962705
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
CS TopTec Enclosure WHD: 800x1800x800 mm closed
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Enclosure (Toptec Outdoor Enclosure)

Toptec Outdoor Housing Single door, double walled
Outdoor housing with 100 mm transport base/plinth
and rain canopy protruding on all sides.
Side walls, rear wall and door complete
doubled on the outside, the complete TS 8 frame
is available for the interior fittings.
Double-walled outdoor housing, completely pre-assembled
TS 8 frame with 25 mm system perforation in
Roof and floor frames and vertical profiles
with 2 mounting levels
Front door with door stop, lever handle
and profile half cylinders,
Closure FY20027
Side walls left and right
Rear panel
Rain cover
Base with bolted flange plates and
screwed front and rear panels
Door:
with 4-point lock and Dirak lever handle
with ABUS C83N profile half cylinder with lock BJ20027
Flat parts:
Roof, door, rear wall, floor panels
(2 flange plates, size: 340x150 mm)
included in delivery.
All flat parts doubled and earthed
(outer wall to inner wall).
Material:
Housing frame: stainless steel 1.4301 (AISI 304)
Flat parts and plinth panels: Aluminium, AlMg3
Rain cover: aluminium
Surface finish:
Powder-coated
UV-resistant pure polyester
External surfaces in RAL 7035 structure Outdoor
powder-coated.
Protection class according to IEC 60 529: IP 55
Impact protection according to IEC 62 262: IK10
Dimensions (W x H x D): 800x1800x800 mm