Credits / legal notice

AE – Diversity as standard

The benefits are considerable, with more than 50 variants in sheet steel and stainless steel available off the shelf, plus matching accessories. No deadline is too short, no demand too excessive.

  • Spray-finished sheet steel or stainless steel 1.4301 (AISI 304) and stainless steel 1.4404 (AISI 316L)
  • Ideally suited for machine-integrated controllers
  • Flexible applications, whether bayed, wall-mounted or pole-mounted, with or without base/plinth and, where necessary, easily transported by crane
Siting

AE – Secure cable entry

When it comes to cable entry, you can’t compromise. With this in mind, we have the right solution for every requirement, with no ifs or buts. This creates maximum flexibility.

  • Gland plates with knockouts in sheet steel and plastic, for metric cable glands made from brass or plastic
  • Gland plates with membranes for a broad spectrum of cable diameters
  • Connector glands for inserting pre-assembled cables with connectors in high protection categories
  • Secure cable routing from enclosure to door via a cable conduit and cable conduit holder
Cable entry

AE – Available off the shelf

Availability from stock within 24 hours. That means flexibility in both planning and production, saves storage space and reduces tied-up capital.

  • 13 production facilities with almost 250,000 m2 production space worldwide
  • 58 subsidiaries
  • 9 sales and distribution centres in Germany
  • Around 90 warehouse facilities with more than 180,000 pallet locations and over 260,000 m2 storage space worldwide