AE – Reliably packaged
Mechanical security is a core requirement in industry, and a discipline that has been perfectly mastered by the AE compact enclosure. Millions of installations bear testimony to this fact.
- Housing protection channel: Specifically designed to remove water, so that moisture does not collect against the seal
- PU foam seal: Seamlessly foamed-in, temperature-resistant from -40°C to +80°C, may be over-painted and briefly stove-enamelled at up to 180°C
- Rain canopy: Reinforces protection against the influence of weather in protected outdoor areas
- 54 different lock systems for controlled access
Door configuration