The user interface of a Perforex machining centre is an intuitive workshop programming system which supports remote maintenance.
The software is networkable, uses a central database, and may be used on an unlimited number of different PCs within the company.
This means that all programmed jobs are immediately available on the machine and can be reused.
Alternatively, almost any standard CAD and E-planning system can be used for programming.
Ask about our interfaces.
Easy clamping of cases and enclosure panels such as doors, side panels and mounting plates, using clamping fingers and membrane clamps.
Performance package consisting of brush strips and special milling cutters for fast, low-vibration, noise-optimised milling. The use of brush strips in conjunction with the patented plate and optimised milling cutter achieves significant attenuation effects.
The patented plate reduces vibrations in the material, which in turn extends the service life of the tools.
For machining e.g. large, fully welded enclosures, the two-door BC 1008 HS may be opened completely to enable the machining of enclosures with dimensions of up to WxHxD 1,600 x 2,300 x 1,600 mm.